• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Conical Plug B

Conical Plug B

[Features]
A hollow structure with a flexible fit that can also be used as an end cap.
[Materials] Silicon
[Heat Resistant Temperature] 220°C
[Hardness (Shore A)] Approx. 45 to 55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HBBS410-B

Part Number
HBBS410-B
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Amount Of Content

70.94 €

12 Days Silicon1 box (25 pcs.)

Loading...

  1. 1

Basic information

Product Type Masking Supplies Color Red φd(mm) 33
D(mm) 41 L(mm) 25.4 Amount Of Content 1 box (25 pcs.)

This page is Conical Plug B, part number HBBS410-B.
You can find the detail information about specifications and dimensions on part number HBBS410-B.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360