• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Cap A HLAS Series【1-10 Pieces Per Package】

Cap A HLAS Series

[Features]
Standard type with the greatest range of variations.
Can also be used as a plug.
[Materials] Silicon
[Heat Resistant Temperature] 220°C
[Coating method] Powder
[Hardness (Shore A)] Approx. 55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HLAS36-P
HLAS270-B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?φd
(mm)
D
(mm)
L
(mm)
Material Amount Of Content

3.77 €

10 Pieces Per Package

11 Days 3.66.612.7Silicon1 pack (10 pcs.)

37.12 €

11 Days 273050.8Silicon1 box (25 pcs.)

Loading...

  1. 1

Basic information

Product Type Masking Supplies Color Translucent White

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360