[Features]
· Suitable for removing batteries, terminals and other small items.
· Thin claw type.
· 3-arm type.
· The automatic centripetal system makes fast adjustment possible.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
43-011
Main Body, Related Products | Main Body | Capacity (Excluding Outer)(mm) | 15-60 | Arm Length (Depth)(mm) | 50 |
---|---|---|---|---|---|
Claw thickness(mm) | 1.5 | Center Bolt Tip Diameter(φ mm) | 4.5 × 10 | Maximum Load Capacity(t) | 1.5 |
JAN Code | 4021176913501 |
This page is 3-Arm Puller (Thin Claw Type) 43-011, part number 43-011.
You can find the detail information about specifications and dimensions on part number 43-011.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.