We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Double Edged File No Handle 75 mm

Double Edged File No Handle 75 mm

[Applications]
· Setting and correction of saw blades and machining of steel materials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1070940

Part Number
1070940
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)

6.68 €

6 Days 26

Loading...

  1. 1

Basic information

Type Ironworking File Product Type Ironwork Type Single Product Set Product Packed Goods
Package size(mm) 180 × 48 × 7 JAN code 4907052220201

This page is Double Edged File No Handle 75 mm, part number 1070940.
You can find the detail information about specifications and dimensions on part number 1070940.

Additional Products in this Category

Tech Support