We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

Diamond Double Edged File No Handle 100 mm

Diamond Double Edged File No Handle 100 mm
  • Volume Discount

[Applications]
· For setting and correction of saw blades.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1070990

Part Number
1070990
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)

10.80 €

Available 6 Days 37

Loading...

  1. 1

Basic information

Type Ironworking File Product Type Ironwork Type Single Product Set Product Packed Goods
Package size(mm) 181 × 42 × 6 JAN code 4907052223448

This page is Diamond Double Edged File No Handle 100 mm, part number 1070990.
You can find the detail information about specifications and dimensions on part number 1070990.

Additional Products in this Category

Tech Support