We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Quick Release Clamp 185 mm QRC-185

Quick Release Clamp 185 mm QRC-185

[Applications]
· For carpentry work and model building
[Features]
· Simply grip the grip to clamp
· Change the angle and fix using the movable chuck
· Simply pull the lever to release the lock
[Specifications]
· Opening width: approx. 45 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1138970

Part Number
1138970
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)

5.44 €

8 Days 150

Loading...

  1. 1

Basic information

Package size(mm) 185 × 60 × 20 Max. mouth opening width(mm) Approx. 45 JAN code 4907052381902

This page is Quick Release Clamp 185 mm QRC-185, part number 1138970.
You can find the detail information about specifications and dimensions on part number 1138970.

Additional Products in this Category

Tech Support