[Applications]
· For holding when soldering, brazing, etc.
[Features]
· Reverse action type that opens when you hold it, and closes it when it is released
· convenient for holding for extended periods of time
· Rust resistant stainless steel
[Specifications]
· Body material: stainless steel
· With inner grinding
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1163531
Tip Type | Curved tip | Main Body Material | Stainless Steel | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Main Body Parts | Main Body | Package size(mm) | H221×W42×D17 | JAN code | 4907052403642 |
This page is Reverse Stainless Steel Tweezers 165 mm Curved Tip TZ - 31, part number 1163531.
You can find the detail information about specifications and dimensions on part number 1163531.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.