Component Case, Gray

Component Case, Gray

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 1173040

Brand: TAKAGI

Price: 11.90

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1173040

Part Number
1173040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.90 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Parts Case Case Size (Frontage x Depth x Height)(mm) Approx. 354 × 256 × 65
Case color Other Mass(g) 648 Package size(mm) H65 × W354 × D256
JAN code 4907052750319 Material Polypropylene (PP)

Tech Support