We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Titanium Coated Spiral Step Drill, 14 Steps, ø4 to 30 mm, STD-3

Titanium Coated Spiral Step Drill, 14 Steps, ø4 to 30 mm, STD-3
  • Volume Discount

[Applications]
· A single device for drilling holes of multiple sizes and increasing or modifying hole diameters
[Features]
· Titanium coated for improved durability
· Rapid cutting and sharp spiral grooves
[Specification]
· Drilling size: ø4/6/8/10/12/14/16/18/20/22/24/26/28/30 (mm)
· Maximum drillable plate thickness: 2.0 mm
· Materials: titanium coated high-speed steel
· 6.35 mm hex shank

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1303470

Part Number
1303470
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?

34.57 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Drilling Size(φ mm) 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 Number of Steps 14 Drilling capacity(mm) 2.0
JAN code 4907052358355 Package size(mm) H136 × W52 × D33 Mass(g) 136
Material Titanium coated high speed steel

This page is Titanium Coated Spiral Step Drill, 14 Steps, ø4 to 30 mm, STD-3, part number 1303470.
You can find the detail information about specifications and dimensions on part number 1303470.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support