We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Almighty Tip Saw, 147 × 48P

Almighty Tip Saw, 147 × 48P

[Features]
· Excellent abrasion-resistance. Reduced instances of the tip falling off during cutting. Uses a powder metal tip
· Provided with laser slits which have excellent low-noise and vibration-damping properties
[Specification]
· Outer diameter: 147 mm
· Teeth thickness: 1.5 mm
· Number of teeth: 48P
· Internal diameter: ø20 mm
· Maximum operating rotational speed: 6,000 min-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1320302

Part Number
1320302
Part NumberStandard Unit PriceVolume DiscountShipping Days?

30.98 €

4 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 147 Blade thickness(mm) 1.5 Number of flutes(P) 48
Package size(mm) 148 (H) × 148 (W) × 7 (D) Weight(g) 156 Internal Diameter(mm) 20
Max. Rotational Speed(min-1) 6,000 JAN code 4907052363878

This page is Almighty Tip Saw, 147 × 48P, part number 1320302.
You can find the detail information about specifications and dimensions on part number 1320302.

Additional Products in this Category

Tech Support