ESD Soft Finish Handle For System 6

ESD Soft Finish Handle For System 6

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 284ESD

Brand: WIHA

Price: 17.63

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

284ESD

Part Number
284ESD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.63 €

5 3 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Shaft Diameter / Shaft Width(mm) 6 Full length L1(mm) 115
Maximum Grip Diameter(mm) 36

This page is ESD Soft Finish Handle For System 6, part number 284ESD.
You can find the detail information about specifications and dimensions on part number 284ESD.

Tech Support