WEICON VA 2500 HT (Part Numbers)

WEICON VA 2500 HT

Click on this image to zoom in.

Click on this image to zoom in.

  • 12550012
  • 12550030
  • 12550060
  • 12550500
Cyanoacrylate Adhesive for special requirements, high temperature resistant, high viscosity, slow-curing, residual elasticity after curing, high peel and impact resistance
WEICON Contact VA 2500 HT is highly viscous (2000-3000 mPa•s) and temperature resistant between -50°C (-58°F) and +135°C (+275°F). It hardens slowly with residual elasticity and has high peel and impact
strength. Thanks to its curing with residual elasticity, WEICON Contact VA 2500 HT is particularly suitable under changing climatic conditions. It is insensitive even under a longer influence of humidity. VA 2500 HT is suited for the bonding of the most diverse
rubber materials and plastics and also for metal/plastic joints.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10012291
10016398
10018871
10019803
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

425.75 €

1 3 Days 10

31.80 €

1 5 Days 10

19.51 €

1 3 Days 10

63.51 €

1 3 Days 10

Loading...

  1. 1

Tech Support