WEICON Workshop Cleaner

WEICON Workshop Cleaner

Click on this image to zoom in.

Click on this image to zoom in.

  • 15205005
  • 15205010
  • 15205030
  • 15205500
free of solvents and phosphate bio-degradable
Workshop Cleaner cleans and degreases all metals, plastics, types of rubber, glass, ceramics and wood. It removes grease, oil, resin, rust, wax, nicotine, insect dirt, bitumen and tar specks.
Workshop Cleaner is free of solvent, emulsifier and phosphate compatible with oil separators (ÖNORM B 5105) and, in accordance with EC-guidelines, bio-degradable.
By designated use the requirements of the German Food and Consumer Goods Laws are fulfilled. It is highly concentrated and can be diluted to the proportion 1:40 (max.).
Workshop Cleaner contains selected foamless tensides and, in addition to manual cleaning, can be used in highpressure cleaners, part washing machines and spray apparatuses (e.g. Pump Dispenser WPS 1500). Special ingredients provide temporary corrosion protection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10016798
10016800
10016977
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

176.58 €

1 3 Days 10

87.75 €

1 3 Days 10

16.37 €

1 3 Days 10

Loading...

  1. 1

Tech Support