Soft Jaw For HJ Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HJ-4-H25
HJ-4-H40
HJ-5-H27
HJ-5-H40
HJ-6-H36
HJ-6-H60
HJ-6-H90
HJ-8-H42
HJ-8-H60
HJ-8-H80
HJ-8-H100
HJ-10-H42
HJ-10-H60
HJ-10-H80
HJ-10-H100
HJ-10-H120
HJ-12-H48
HJ-12-H80
HJ-12-H100
HJ-15-H70
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Jaw shape Material

40.89 €

3 Pieces Per Package

16 Days 5523251043114M8313.51.5 mmSmall diameterS45C

46.54 €

3 Pieces Per Package

16 Days 5523401043114M8313.51.5 mmSmall diameterS45C

40.89 €

3 Pieces Per Package

16 Days 6223271043319M81113.51.5 mmTaperedS45C

47.16 €

3 Pieces Per Package

16 Days 6223401043319M81113.51.5 mmTaperedS45C

49.62 €

3 Pieces Per Package

16 Days 7532361264020M10-173.0 mmNot taperedS45C

74.84 €

3 Pieces Per Package

16 Days 7532601264020M10-173.0 mmNot taperedS45C

130.21 €

3 Pieces Per Package

16 Days 7532901263620M10-173.0 mmNot taperedS45C

66.19 €

3 Pieces Per Package

16 Days 9535421464625M12-193.0 mmNot taperedS45C

90.46 €

3 Pieces Per Package

16 Days 9535601464625M12-193.0 mmNot taperedS45C

114.32 €

3 Pieces Per Package

16 Days 9535801464625M12-193.0 mmNot taperedS45C

142.34 €

3 Pieces Per Package

16 Days 95351001464625M12-193.0 mmNot taperedS45C

80.31 €

3 Pieces Per Package

16 Days 11040421665030M12-193.0 mmNot taperedS45C

117.80 €

3 Pieces Per Package

16 Days 11040601665030M12-193.0 mmNot taperedS45C

151.41 €

3 Pieces Per Package

16 Days 11040801665030M12-193.0 mmNot taperedS45C

125.51 €

3 Pieces Per Package

16 Days 110401001665030M12-193.0 mmNot taperedS45C

181.35 €

3 Pieces Per Package

16 Days 110401201665030M12-203.0 mmNot taperedS45C

115.76 €

3 Pieces Per Package

16 Days 12948481865938M14-233.0 mmNot taperedS45C

138.40 €

3 Pieces Per Package

16 Days 12948801865938M14-233.0 mmNot taperedS45C

176.41 €

3 Pieces Per Package

16 Days 129481001865938M14-233.0 mmNot taperedS45C

231.93 €

3 Pieces Per Package

16 Days 15662702296060M20-323.0 mmNot taperedS45C

Loading...

  1. 1

Additional Products in this Category

Tech Support