• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Soft Jaw For M Matsumoto Hydraulic/Pneumatic Chucks【3 Pieces Per Package】

Soft Jaw For M Matsumoto Hydraulic/Pneumatic Chucks

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-6-H36
M-6-H48
M-6-H60
M-8-H37
M-8-H42
M-8-H60
M-8-H80
M-8-H100
M-8S-H42
M-15-H62
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Serration pitch Dimension I
(mm)
Dimension J
(mm)
Jaw shape Material

50.59 €

3 Pieces Per Package

16 Days 733136113.54125M8121.5 mm183.7TaperedS45C

68.81 €

3 Pieces Per Package

16 Days 733148113.54125M8121.5 mm183.7TaperedS45C

85.83 €

3 Pieces Per Package

16 Days 733160113.54125M8121.5 mm183.7TaperedS45C

60.14 €

3 Pieces Per Package

16 Days 9535371454525M12151.5 mm235.5TaperedS45C

65.74 €

3 Pieces Per Package

6 Days 9535421454525M12151.5 mm235.5TaperedS45C

103.08 €

3 Pieces Per Package

16 Days 9535601454525M12151.5 mm235.5TaperedS45C

129.82 €

3 Pieces Per Package

16 Days 9535801454525M12151.5 mm235.5TaperedS45C

163.18 €

3 Pieces Per Package

16 Days 95351001454525M12151.5 mm235.5TaperedS45C

73.99 €

3 Pieces Per Package

16 Days 9535421455425M1231.5 mm235.5Small diameterS45C

232.35 €

3 Pieces Per Package

16 Days 1506262228.57050M20-3.0 mm309Not taperedS45C

Loading...

  1. 1

Additional Products in this Category

Tech Support