• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Soft Jaw For R-M Circular (Iron/Aluminum) Matsumoto Hydraulic/Pneumatic Chucks【3 Pieces Per Package】

Soft Jaw For R-M Circular (Iron/Aluminum) Matsumoto Hydraulic/Pneumatic Chucks

[Features] Material: S45C, Grips thin materials, thin plates and pipes without causing deformation and is effective as a countermeasure against chattering.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R-M-6-H35
R-M-6-H60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Dimension B
(mm)

256.53 €

3 Pieces Per Package

6 Days 35

387.83 €

3 Pieces Per Package

6 Days 60

Loading...

  1. 1

Basic information

Dimension A(mm) 165 Dimension C(mm) 5 Dimension D(mm) 25
Dimension E(mm) 41.5 Dimension F(mm) 11 Dimension G(mm) M8
Mounting bolt hole dimensions(mm) 13 Serration pitch 1.5 mm Internal diameter(mm) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support