• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Soft Jaw For MS Matsumoto Scroll Chucks【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS-6-H36
MS-8-H36
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Dimension A
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension I
(mm)
Dimension J
(mm)
Jaw shape Material

70.61 €

3 Pieces Per Package

16 Days 793424212Not taperedS45C

85.15 €

3 Pieces Per Package

16 Days 1003.5585516Not taperedS45C

Loading...

  1. 1

Basic information

Dimension B(mm) 24 Dimension C(mm) 36 Dimension D(mm) 14
Dimension E(mm) 2.5 Dimension H(mm) M10 Mounting bolt hole dimensions(mm) 17

Additional Products in this Category

Tech Support