• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Soft Jaw For R-HF Circular Nikko Hydraulic/Pneumatic Chucks【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R-HF-8-H40
R-HF-10-H40
R-HF-12-H50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Dimension A
(mm)
Dimension B
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Mounting bolt hole dimensions
(mm)
Internal diameter
(mm)

319.33 €

3 Pieces Per Package

6 Days 205403054.514M1016M10

415.14 €

3 Pieces Per Package

6 Days 25440307720M1218M12

554.78 €

3 Pieces Per Package

6 Days 30450359421M1624M16

Loading...

  1. 1

Basic information

Dimension C(mm) 6

Additional Products in this Category

Tech Support