• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Soft Jaw For HS Soul Scroll Chucks【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS-8-H43
HS-9-H60
HS-10-H61
HS-12-H62
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension G
(mm)
Dimension H
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)
Jaw shape

93.13 €

3 Pieces Per Package

16 Days 9831.543846M12194912Tapered

129.82 €

3 Pieces Per Package

16 Days 11438609.750M12195716Tapered

166.57 €

3 Pieces Per Package

16 Days 12940619.764M121964.518Tapered

162.35 €

3 Pieces Per Package

16 Days 145426212.768M142372.518Tapered

Loading...

  1. 1

Basic information

Dimension E(mm) 3 Dimension F(mm) 4 Dimension K(mm) 20

Additional Products in this Category

Tech Support