• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Cross Vise

Cross Vise

Click on this image to zoom in.

Click on this image to zoom in.

[Features]· Slide-type vise that can be moved forwards and backwards as well as left and right. Enables even complex work to be implemented quickly. · Useful when mounted on a drilling press, since the machining position of the workpiece can be changed easily.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GSQKF3
GSQKF4
GSQKF5
GSQKF6
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension A
(mm)
Dimension B
(mm)
Dimension D
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Clamping strength
(kN)
Dimension E
(mm)
Slide width (X axis / Y axis)
(mm)
Material Mass
(kg)

146.56 €

15 Days 2252728070301267.512590/120Cast iron7.0

143.17 €

15 Days 23630210290381409.0138100/130Cast iron10.0

186.96 €

15 Days 2523421251204015812.5148125/150Cast iron13.0

226.17 €

15 Days 2903771501504216814.0154150/130Cast iron16.0

Loading...

  1. 1

Basic information

Mounting dimensions(mm) 10

Additional Products in this Category

Tech Support