• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Free Label, Wide, No Cut, For Handwriting【100-500 Pieces Per Package】

Free Label, Wide, No Cut, For Handwriting

[Features]
· This is a white and plain label for handwriting that be freely filled out.
· This is a large label that can be used by freely cutting it.
· It cannot be used with a printer.
· Matte
· Uses peeling paper w/ grid, w/ cutting lines on the peeling paper
[Material properties]
· High-quality paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6085
6195
6196
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Type details Size Thickness
(mm)
JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

47.54 €

100 Pieces Per Package

10 Days B5 size, no cutB5 size (182 × 257 mm)-49061860608510.111 pc. (1 column × 1 row)182 × 25780100 sheets

141.76 €

500 Pieces Per Package

10 Days B5 size, no cutB5 size (182 × 257 mm)-49061860619570.111 pc. (1 column × 1 row)182 × 257-500 sheets

192.05 €

500 Pieces Per Package

10 Days A4 size, no cutA4 size (210 × 297 mm)0.21 (185 g/m²)49061860619640.111 pc. (1 column × 1 row)210 × 29781500 sheets

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Color White, plain

Additional Products in this Category

Tech Support