• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Free Label, Wide, High-Grade (High-Quality) Type, No Cut【100 Pieces Per Package】

Free Label, Wide, High-Grade (High-Quality) Type, No Cut

[Features]
· This is a white and plain label that be freely filled out.
· In addition to handwriting, also compatible with monochrome copying and monochrome laser printing.
· This is a large label that can be used by freely cutting it.
· Matte
· Uses peeling paper w/ grid, w/ cutting lines on the peeling paper
· Compatible with handwriting, color laser/monochrome laser, color copier.
[Material properties]
· High-quality paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6207

Part Number
6207
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

75.73 €

100 Pieces Per Package

10 Days 0.111 pc. (1 column × 1 row)210 × 29779100 sheets

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Type details A4 size, no cut
Color White, plain Size A4 size (210 × 297 mm) Thickness(mm) 0.17 (150 g/m²)
JAN code 4906186062077 Inner capacity 100 sheets

This page is Free Label, Wide, High-Grade (High-Quality) Type, No Cut, part number 6207.
You can find the detail information about specifications and dimensions on part number 6207.

Additional Products in this Category

Tech Support