• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Inkjet] A4, With Margins On Four Sides【20-500 Pieces Per Package】

Label Sticker [Inkjet] A4, With Margins On Four Sides

[Features]
· This is a label sticker that has excellent character printing suitability with inkjet printers.
· It can be neatly made hassle-free.
· Small characters and lines can also be distinctly printed.
· Uses recyclable peeling paper
· Dye ink/pigment ink-compatible
[Material properties]
· High-quality paper + coating for inkjet only

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28860
28869
28914
28918
28922
28942
28946
28950
29194
29195
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Type details JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Specifications Inner capacity

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 10 pcs., w/ margins on four sides49061862886060.0910 pcs. (2 columns × 5 rows)86.4 × 50.889Easy-peel500 sheets (5,000 pcs.)

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 21 pcs., w/ margins on four sides, rounded corners49061862886990.0921 pcs. (3 columns × 7 rows)63.5 × 38.189Easy-peel500 sheets (10,500 pcs.)

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 10 pcs., w/ margins on four sides, rounded corners49061862891460.0910 pcs. (2 columns × 5 rows)89 × 4889-500 sheets (5,000 pcs.)

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 12 pcs., w/ margins on four sides, rounded corners49061862891840.0912 pcs. (2 columns × 6 rows)83.8 × 42.389Easy-peel500 sheets (6,000 pcs.)

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 12 pcs., w/ margins on four sides49061862892210.0912 pcs. (2 columns × 6 rows)86.4 × 42.389Easy-peel500 sheets (6,000 pcs.)

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 10 pcs., w/ margins on four sides49061862894290.0910 pcs. (2 columns × 5 rows)86.4 × 50.889Easy-peel500 sheets (5,000 pcs.)

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 44 pcs., w/ margins on four sides49061862894670.0944 pcs. (4 columns × 11 rows)48.3 × 25.489Easy-peel500 sheets (22,000 pcs.)

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 24 pcs., w/ margins on four sides49061862895040.0924 pcs. (3 columns × 8 rows)66 × 33.989Easy-peel500 sheets (12,000 pcs.)

14.86 €

20 Pieces Per Package

10 Days Matte paper, A4, 24 pcs., w/ margins on four sides, rounded corners49061862919410.0924 pcs. (2 columns × 12 rows)83.8 × 21.289-20 sheets (480 pcs.)

50.13 €

100 Pieces Per Package

9 Days Matte paper, A4, 24 pcs., w/ margins on four sides, rounded corners49061862919580.0924 pcs. (2 columns × 12 rows)83.8 × 21.289-100 sheets (2,400 pcs.)

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Color White
Size A4 size (210 × 297 mm) Thickness(mm) 0.15 (125 g/m²)

Additional Products in this Category

Tech Support