• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Inkjet] A4, With Top And Bottom Margins【500 Pieces Per Package】

Label Sticker [Inkjet] A4, With Top And Bottom Margins

[Features]
· This is a label sticker that has excellent character printing suitability with inkjet printers.
· Labels for addresses and descriptions can be neatly made hassle-free.
· Small characters and lines can also be distinctly printed.
· This is a discounted pack for business applications.
· Uses recyclable peeling paper
· Dye ink/pigment ink-compatible
[Material properties]
· High-quality paper + coating for inkjet only

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28930
28934
28938
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Type details JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 18 pcs.49061862893060.0918 pcs. (3 columns × 6 rows)70 × 42.389500 sheets (9,000 pcs.)

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 21 pcs.49061862893440.0921 pcs. (3 columns × 7 rows)70 × 38.189500 sheets (10,500 pcs.)

158.80 €

500 Pieces Per Package

9 Days Matte paper, A4, 24 pcs.49061862893820.0924 pcs. (3 columns × 8 rows)70 × 33.989500 sheets (12,000 pcs.)

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Color White
Size A4 size (210 × 297 mm) Thickness(mm) 0.15 (125 g/m²)

Additional Products in this Category

Tech Support