• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Inkjet] A4, 1 Pc., No Cut, Made Easy-To-Peel【20-100 Pieces Per Package】

Label Sticker [Inkjet] A4, 1 Pc., No Cut, Made Easy-To-Peel

[Features]
· This is a label sticker that has excellent character printing suitability with inkjet printers.
· Labels for addresses and descriptions can be neatly made hassle-free.
· It dries quickly and does not run, and small characters and lines can also be distinctly printed.
· Matte, easy-to-peel
· Recyclable peeling paper, uses peeling paper w/ grid, w/ cutting lines on the peeling paper
· Dye ink/pigment ink-compatible
[Material properties]
· High-quality paper + coating for inkjet only

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
60201
61201
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

14.93 €

20 Pieces Per Package

10 Days 49061866020130.091 pc. (1 column × 1 row)210 × 2978920 sheets

52.57 €

100 Pieces Per Package

10 Days 49061866120120.091 pc. (1 column × 1 row)210 × 29789100 sheets

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Color White
Size A4 size (210 × 297 mm) Thickness(mm) 0.15 (125 g/m²)

Additional Products in this Category

Tech Support