• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Inkjet] A4, 24 Pcs., Rounded Corners【15 Pieces Per Package】

Label Sticker [Inkjet] A4, 24 Pcs., Rounded Corners

[Features]
· This is a label sticker that has excellent character printing suitability with inkjet printers.
· Round-shaped labels that have a size that is convenient for labeling can be neatly made hassle-free.
· It dries quickly and does not run, and small characters and lines can also be distinctly printed.
· Uses recyclable peeling paper
· Dye ink/pigment ink-compatible
[Material properties]
· High-quality paper + coating for inkjet only

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28814

Part Number
28814
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

14.71 €

15 Pieces Per Package

9 Days 0.0924 pcs. (4 columns × 6 rows)ø408915 sheets (360 pcs.)

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Type details Matte paper, A4, 24 pcs., round shape
Color White Size A4 size (210 × 297 mm) Thickness(mm) 0.15 (125 g/m²)
JAN code 4906186288149 Inner capacity 15 sheets (360 pcs.)

This page is Label Sticker [Inkjet] A4, 24 Pcs., Rounded Corners, part number 28814.
You can find the detail information about specifications and dimensions on part number 28814.

Additional Products in this Category

Tech Support