• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Inkjet] Type That Can Be Neatly Peeled Off, A4, 1 Pc., 50 Sheets Included【50 Pieces Per Package】

Label Sticker [Inkjet] Type That Can Be Neatly Peeled Off, A4, 1 Pc., 50 Sheets Included

[Features]
· This is a label that has excellent character printing suitability with inkjet printers. Re-peelable type that allows you to perfectly apply it and then cleanly remove it.
· Small characters and lines can also be distinctly printed.
· This is a discounted pack for business applications.
· Recyclable peeling paper, uses peeling paper w/ grid, w/ cutting lines on the peeling paper
· Dye ink/pigment ink-compatible
[Material properties]
· Coated paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28800

Part Number
28800
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

39.91 €

50 Pieces Per Package

8 Days 0.091 pc. (1 column × 1 row)210 × 2978950 sheets

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Type details Matte paper, A4 size, 1 pc., no cut
Color White Size A4 size (210 × 297 mm) Thickness(mm) 0.15 (120.0 g/m²)
JAN code 4906186288002 Inner capacity 50 sheets

This page is Label Sticker [Inkjet] Type That Can Be Neatly Peeled Off, A4, 1 Pc., 50 Sheets Included, part number 28800.
You can find the detail information about specifications and dimensions on part number 28800.

Additional Products in this Category

Tech Support