• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Inkjet] Water-Resistant Type, Glossy Film / Gold【3 Pieces Per Package】

Label Sticker [Inkjet] Water-Resistant Type, Glossy Film / Gold

[Features]
· This is a label sticker that has excellent character printing suitability with inkjet printers.
· This is a water-resistant gold film label that has a gloss and can print vibrantly.
· Gold that allows you to show off a sense of luxury.
· Single-sided prints
· Dye ink-compatible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28290
28291
28292
28293
28295
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Type details JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Inner capacity

17.28 €

3 Pieces Per Package

10 Days A4, 15 pcs., round shape49061862829010.1015 pcs. (3 columns × 5 rows)50 × 503 sheets (45 pcs.)

17.28 €

3 Pieces Per Package

10 Days A4, 12 pcs., round shape49061862829180.1012 pcs. (3 columns × 4 rows)ø603 sheets (36 pcs.)

17.28 €

3 Pieces Per Package

10 Days A4, 24 pcs., round shape49061862829250.1024 pcs. (4 columns × 6 rows)ø403 sheets (72 pcs.)

17.28 €

3 Pieces Per Package

10 Days A4, 28 pcs., oval shape49061862829320.1028 pcs. (4 columns × 7 rows)35 × 453 sheets

17.28 €

3 Pieces Per Package

10 Days A4, 12 pcs.49061862829560.1012 pcs. (3 columns × 4 rows)60 × 603 sheets (36 pcs.)

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Color Gold
Size A4 size (210 × 297 mm) Thickness(mm) 0.17

Additional Products in this Category

Tech Support