• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Inkjet] Water-Resistant Type, Glossy Film / Transparent (Slightly Translucent White)【3 Pieces Per Package】

Label Sticker [Inkjet] Water-Resistant Type, Glossy Film / Transparent (Slightly Translucent White)

[Features]
· This is a label that has excellent character printing suitability with inkjet printers.
· This is a water-resistant glossy transparent film label that has gloss and can print vibrantly.
· It dries quickly and does not run, and small characters and lines can also be distinctly printed.
· Dye ink-compatible
[Material properties]
· Polyester film

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29451
29452
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Type details JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Inner capacity

18.76 €

3 Pieces Per Package

7 Days A4 size, 12 pcs.49061862945150.1112 pcs. (2 columns × 6 rows)83.8 × 42.33 sheets (36 pcs.)

18.76 €

3 Pieces Per Package

9 Days A4 size, 27 pcs.49061862945220.1127 pcs. (3 columns × 9 rows)62 × 313 sheets (81 pcs.)

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Color Transparent
Size A4 size (210 × 297 mm) Thickness(mm) 0.16

Additional Products in this Category

Tech Support