• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Also For Printers] A3, 1 Pc., 100 Sheets Included【100 Pieces Per Package】

Label Sticker [Also For Printers] A3, 1 Pc., 100 Sheets Included

[Features]
· This is a label sticker that allows you to print with different printers.
· It has no cuts, so it can be used by freely cutting.
· It has excellent printing suitability because it uses high-quality materials.
· Recyclable peeling paper, uses peeling paper w/ grid, w/ cutting lines on the peeling paper
· Compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser, dot impact printers and handwriting
[Material properties]
· High-quality paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28424

Part Number
28424
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

80.74 €

100 Pieces Per Package

9 Days 0.071 pc. (1 column × 1 row)297 × 42081100 sheets

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Type details Matte paper, A3 size, 1 pc., no cut
Color White Size A3 size (297 × 420 mm) Thickness(mm) 0.13 (120 g/m²)
JAN code 4906186284240 Inner capacity 100 sheets

This page is Label Sticker [Also For Printers] A3, 1 Pc., 100 Sheets Included, part number 28424.
You can find the detail information about specifications and dimensions on part number 28424.

Additional Products in this Category

Tech Support