• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Also For Printers] A4【10-500 Pieces Per Package】

Label Sticker [Also For Printers] A4

[Features]
· This is a label sticker that allows you to print with different printers.
· Uses recyclable peeling paper
· Compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser, dot impact printers and handwriting
[Material properties]
· High-quality paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28719
31510
31514
31543
31546
72284
72308
72312S
72324S
72524
73284
73308
73524
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Type details JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Specifications Inner capacity

134.35 €

500 Pieces Per Package

8 Days Matte paper, A4, 1 pc., no cut49061862871970.071 pc. (1 column × 1 row)210 × 29781Uses peeling paper w/ grid; w/ cutting lines on the peeling paper500 sheets

44.38 €

100 Pieces Per Package

3 Days Matte paper, A4, 21 pcs., w/ margins on four sides, rounded corners49061863151040.0721 pcs. (3 columns × 7 rows)63.5 × 38.181Easy-peel100 sheets (2,100 pcs.)

45.12 €

100 Pieces Per Package

9 Days Matte paper, A4, 10 pcs., w/ margins on four sides49061863151420.0710 pcs. (2 columns × 5 rows)91 × 5581-100 sheets (1,000 pcs.)

134.35 €

500 Pieces Per Package

8 Days Matte paper, A4, 2 pcs.49061863154320.072 pcs. (1 column × 2 rows)210 × 148.581-500 sheets (1,000 pcs.)

134.35 €

500 Pieces Per Package

8 Days Matte paper, A4, 4 pcs.49061863154630.074 pcs. (2 columns × 2 rows)148.5 × 10581-500 sheets (2,000 pcs.)

8.31 €

10 Pieces Per Package

9 Days Matte paper, A4 size, 84 pcs., w/ margins on four sides, rounded corners49061867228410.0784 pcs. (4 columns × 21 rows)11.11 × 4681Easy-peel10 sheets (840 pcs.)

13.32 €

22 Pieces Per Package

9 Days Matte paper, A4, 8 pcs., w/ margins on four sides, rounded corners49061867230840.078 pcs. (2 columns × 4 rows)67.73 × 99.0681Easy-peel22 sheets (176 pcs.)

14.01 €

22 Pieces Per Package

9 Days Matte paper, A4, 12 pcs., w/ margins on four sides, rounded corners49061868023380.0712 pcs. (2 columns × 6 rows)83.8 × 42.381Easy-peel22 sheets (264 pcs.)

13.33 €

22 Pieces Per Package

9 Days Matte paper, A4, 24 pcs., w/ top and bottom margins49061868023450.0724 pcs. (3 columns × 8 rows)70 × 33.981-22 sheets (528 pcs.)

13.32 €

22 Pieces Per Package

9 Days Matte paper, A4 size, 24 pcs., w/ margins on four sides, rounded corners49061867252480.0724 pcs. (3 columns × 8 rows)33.86 × 6481Easy-peel22 sheets (528 pcs.)

45.12 €

100 Pieces Per Package

9 Days Matte paper, A4 size, 84 pcs., w/ margins on four sides, rounded corners49061867328400.0784 pcs. (4 columns × 21 rows)11.11 × 4681Easy-peel100 sheets (8,400 pcs.)

42.94 €

100 Pieces Per Package

8 Days Matte paper, A4, 8 pcs., w/ margins on four sides, rounded corners49061867330830.078 pcs. (2 columns × 4 rows)67.73 × 99.0681Easy-peel100 sheets (800 pcs.)

42.94 €

100 Pieces Per Package

8 Days Matte paper, A4 size, 24 pcs., w/ margins on four sides, rounded corners49061867352470.0724 pcs. (3 columns × 8 rows)33.86 × 6481Easy-peel100 sheets (2,400 pcs.)

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Color White
Size A4 size (210 × 297 mm) Thickness(mm) 0.13 (120 g/m²)

Additional Products in this Category

Tech Support