• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Also For Printers] Type That Can Be Neatly Peeled Off, A4, 6 Pcs., With Margins On Four Sides, Rounded Corners【10-100 Pieces Per Package】

Label Sticker [Also For Printers] Type That Can Be Neatly Peeled Off, A4, 6 Pcs., With Margins On Four Sides, Rounded Corners

[Features]
· This is a multi-type label that allows you to print with different printers.
· Labels for all sorts of descriptions can be neatly made hassle-free. This is a re-peelable type.
· It has excellent printing suitability because it uses high-quality materials.
· Can be neatly peeled off
· Uses recyclable peeling paper
· Compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser, dot impact printers and handwriting
[Material properties]
· High-quality paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
31253
31254
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

10.02 €

10 Pieces Per Package

9 Days 49061863125300.086 pcs. (2 columns × 3 rows)71.1 × 69.88910 sheets (60 pcs.)

49.51 €

100 Pieces Per Package

4 Days 49061863125470.086 pcs. (2 columns × 3 rows)71.1 × 69.889100 sheets (600 pcs.)

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Color White
Size A4 size (210 × 297 mm) Thickness(mm) 0.13 (125 g/m²)

Additional Products in this Category

Tech Support