• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Also For Printers] Kraft Paper / Light Brown, 12 Pcs., With Margins On Four Sides, Rounded Corners【15 Pieces Per Package】

Label Sticker [Also For Printers] Kraft Paper / Light Brown, 12 Pcs., With Margins On Four Sides, Rounded Corners

[Features]
· This is a label sticker that allows you to print with different printers.
· You can make address and description labels that make use of textures that can only be realized with Kraft paper.
· It has excellent printing suitability because it uses high-quality materials.
· Uses recyclable peeling paper
· Compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser, dot impact printers and handwriting
[Material properties]
· Kraft paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28499

Part Number
28499
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

13.08 €

15 Pieces Per Package

10 Days 0.1012 pcs. (2 columns × 6 rows)83.8 × 42.36715 sheets (180 pcs.)

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Type details A4 size, 12 pcs., w/ margins on four sides, rounded corners, for address
Color Light brown Size A4 size (210 × 297 mm) Thickness(mm) 0.17 (145 g/m²)
JAN code 4906186284998 Inner capacity 15 sheets (180 pcs.)

This page is Label Sticker [Also For Printers] Kraft Paper / Light Brown, 12 Pcs., With Margins On Four Sides, Rounded Corners, part number 28499.
You can find the detail information about specifications and dimensions on part number 28499.

Additional Products in this Category

Tech Support