• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Also For Printers] High-Grade Type, A4, With Top And Bottom Margins【20-100 Pieces Per Package】

Label Sticker [Also For Printers] High-Grade Type, A4, With Top And Bottom Margins

[Features]
· This is a label that can be comfortably applied and employs a highly white, high-quality paper that is of the proper thickness and sets off the print.
· Allows you to print with different printers.
· It can be used hassle-free because it can be filled out with different writing tools.
· Ideal for labeling of addresses on invitation letters and mail.
· Uses recyclable peeling paper
· Compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser, dot impact printers and handwriting
[Material properties]
· High-quality paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
75318
75321
76321
76324
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Type details JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

15.40 €

20 Pieces Per Package

4 Days Matte paper, A4 size, 18 pcs.49061867531800.1318 pcs. (3 columns × 6 rows)70 × 42.39820 sheets (360 pcs.)

15.40 €

20 Pieces Per Package

4 Days Matte paper, A4 size, 21 pcs.49061867532100.1321 pcs. (3 columns × 7 rows)70 × 38.19820 sheets (420 pcs.)

51.82 €

100 Pieces Per Package

5 Days Matte paper, A4 size, 21 pcs.49061867632190.1321 pcs. (3 columns × 7 rows)70 × 38.198100 sheets (2,100 pcs.)

57.80 €

100 Pieces Per Package

4 Days Matte paper, A4 size, 24 pcs.49061867632400.1324 pcs. (3 columns × 8 rows)70 × 33.998100 sheets (2,400 pcs.)

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Color White
Size A4 size (210 × 297 mm) Thickness(mm) 0.19 (175 g/m²)

Additional Products in this Category

Tech Support