• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Also For Printers] Type That Can Be Torn Off, A4, 10 Pcs., With Margins On Four Sides, Rounded Corners【18 Pieces Per Package】

Label Sticker [Also For Printers] Type That Can Be Torn Off, A4, 10 Pcs., With Margins On Four Sides, Rounded Corners

[Features]
· This is a multi-type label that allows you to print with different printers.
· It can be torn off piece by piece and subdivided because it's perforated on each mount.
· It has excellent printing suitability because it uses high-quality materials.
· Uses recyclable peeling paper
· Compatible with dye ink/pigment ink, color laser/monochrome laser, color copier, color laser/monochrome laser, dot impact printers and handwriting
[Material properties]
· High-quality paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31491

Part Number
31491
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

13.08 €

18 Pieces Per Package

10 Days 0.0710 pcs. (2 columns × 5 rows)Outer dimensions: 91 × 55; inner dimensions: 75 × 398118 sheets (180 pcs.)

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Type details Matte paper, A4 size, 10 pcs., w/ margins on four sides, rounded corners
Color White Size A4 size (210 × 297 mm) Thickness(mm) 0.13 (120 g/m²)
JAN code 4906186314916 Inner capacity 18 sheets (180 pcs.)

This page is Label Sticker [Also For Printers] Type That Can Be Torn Off, A4, 10 Pcs., With Margins On Four Sides, Rounded Corners, part number 31491.
You can find the detail information about specifications and dimensions on part number 31491.

Additional Products in this Category

Tech Support