• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Laser Printer] A4, With Margins On Four Sides, Rounded Corners【20-500 Pieces Per Package】

Label Sticker [Laser Printer] A4, With Margins On Four Sides, Rounded Corners

[Features]
· This is a label sticker that has excellent character printing suitability with laser printers.
· Labels for all sorts of descriptions can be neatly made hassle-free.
· Good toner fixing due to its special treatment. It can also be used with color laser printers.
· Uses recyclable peeling paper
· Color laser/monochrome laser, color copier, color laser/monochrome laser-compatible
[Material properties]
· High-quality paper + coating for laser only

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28650
28659
31147
31148
31149
31150
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Type details JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Specifications Inner capacity

157.64 €

500 Pieces Per Package

9 Days Matte paper, A4, 18 pcs.49061862865030.0718 pcs. (3 columns × 6 rows)63.5 × 46.582Easy-peel500 sheets (9,000 pcs.)

157.64 €

500 Pieces Per Package

9 Days Matte paper, A4, 21 pcs.49061862865960.0721 pcs. (3 columns × 7 rows)63.5 × 38.182Easy-peel500 sheets (10,500 pcs.)

168.73 €

500 Pieces Per Package

10 Days Matte paper, A4, 30 pcs.49061863114720.0730 pcs. (3 columns × 10 rows)53.3 × 25.482Easy-peel500 sheets (15,000 pcs.)

14.86 €

20 Pieces Per Package

10 Days Matte paper, A4, 24 pcs.49061863114890.0724 pcs. (2 columns × 12 rows)83.8 × 21.282-20 sheets (480 pcs.)

52.71 €

100 Pieces Per Package

10 Days Matte paper, A4, 24 pcs.49061863114960.0724 pcs. (2 columns × 12 rows)83.8 × 21.282-100 sheets (2,400 pcs.)

168.73 €

500 Pieces Per Package

10 Days Matte paper, A4, 24 pcs.49061863115020.0724 pcs. (2 columns × 12 rows)83.8 × 21.282-500 sheets (12,000 pcs.)

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Color White
Size A4 size (210 × 297 mm) Thickness(mm) 0.13 (120 g/m²)

Additional Products in this Category

Tech Support