• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Laser Printer] Water-Resistant Type, Matte Paper / White, A4, 1 Pc., 100 Sheets Included【100 Pieces Per Package】

Label Sticker [Laser Printer] Water-Resistant Type, Matte Paper / White, A4, 1 Pc., 100 Sheets Included

[Features]
· This is a label that has excellent character printing suitability with laser printers.
· The surface is naturally water-resistant, even the cut surfaces, due to its special processing.
· A water-resistant type glue is also used for the adhesive.
· Recyclable peeling paper, uses peeling paper w/ grid
· Color laser/monochrome laser, color copier-compatible
[Material properties]
· Coated paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28392

Part Number
28392
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

67.43 €

100 Pieces Per Package

9 Days 0.101 pc. (1 column × 1 row)210 × 29786100 sheets

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Type details Matte paper, A4, 1 pc., no cut
Color White Size A4 size (210 × 297 mm) Thickness(mm) 0.15 (145.0 g/m²)
JAN code 4906186283922 Inner capacity 100 sheets

This page is Label Sticker [Laser Printer] Water-Resistant Type, Matte Paper / White, A4, 1 Pc., 100 Sheets Included, part number 28392.
You can find the detail information about specifications and dimensions on part number 28392.

Additional Products in this Category

Tech Support