• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Laser Printer] A4, 1 Pc., Made Easy-To-Peel【20-100 Pieces Per Package】

Label Sticker [Laser Printer] A4, 1 Pc., Made Easy-To-Peel

[Features]
· This is a label sticker that has excellent character printing suitability with laser printers.
· Exceptional toner fixing due to its special treatment. It can also be used with color laser printers.
· Easy-to-peel
· Recyclable peeling paper, uses peeling paper w/ grid, w/ cutting lines on the peeling paper
· Color laser/monochrome laser, color copier, color laser/monochrome laser-compatible
[Material properties]
· High-quality paper + coating for laser only

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65201
66201
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

14.93 €

20 Pieces Per Package

9 Days 49061866520180.071 pc. (1 column × 1 row)210 × 2978220 sheets

49.62 €

100 Pieces Per Package

8 Days 49061866620170.071 pc. (1 column × 1 row)210 × 29782100 sheets

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Type details Matte paper, A4, 1 pc., no cut
Color White Size A4 size (210 × 297 mm) Thickness(mm) 0.13 (120 g/m²)

Additional Products in this Category

Tech Support