• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Laser Printer] Correction Type For Covering The Surface Underneath【20-100 Pieces Per Package】

Label Sticker [Laser Printer] Correction Type For Covering The Surface Underneath

[Features]
· This is a label that has excellent character printing suitability with laser printers.
· It has no cuts, so it can be used by freely cutting.
· Uses peeling paper w/ grid
· Color laser/monochrome laser, color copier-compatible
[Material properties]
· High-quality paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28373
28374
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Specifications Inner capacity

20.42 €

20 Pieces Per Package

10 Days 49061862837310.111 pc. (1 column × 1 row)210 × 29773Matte, bottom side can be hidden, uses recyclable peeling paper, w/ cutting lines on the peeling paper20 sheets

79.72 €

100 Pieces Per Package

9 Days 4906186283748-1 pc. (1 column × 1 row)210 × 29786-10 sheets

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Type details A4 size, 1 pc., no cut
Color White Size A4 size (210 × 297 mm) Thickness(mm) 0.17 (160 g/m²)

Additional Products in this Category

Tech Support