• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Sticker [Laser Printer] Recycled Paper, A4, 18 Pcs., With Top And Bottom Margins, 20 Sheets Included【20 Pieces Per Package】

Label Sticker [Laser Printer] Recycled Paper, A4, 18 Pcs., With Top And Bottom Margins, 20 Sheets Included

[Features]
· This is a label sticker that has excellent character printing suitability with laser printers.
· Labels for addresses and descriptions can be neatly made hassle-free.
· Both the label and base paper use 100% recycled paper.
· This is an environmentally friendly label sticker that promotes recycling of resources.
· Recycled paper, uses recyclable peeling paper
· Color laser/monochrome laser, color copier, color laser/monochrome laser-compatible
[Material properties]
· Recycled paper + coating for laser only

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31384

Part Number
31384
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Old paper pulp blend ratio
(%)
Inner capacity

16.63 €

20 Pieces Per Package

10 Days 0.0918 pcs. (3 columns × 6 rows)70 × 42.37210020 sheets (360 pcs.)

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Type details A4, 18 pcs., w/ top and bottom margins
Color White Size A4 size (210 × 297 mm) Thickness(mm) 0.18 (155 g/m²)
JAN code 4906186313841 Inner capacity 20 sheets (360 pcs.)

This page is Label Sticker [Laser Printer] Recycled Paper, A4, 18 Pcs., With Top And Bottom Margins, 20 Sheets Included, part number 31384.
You can find the detail information about specifications and dimensions on part number 31384.

Additional Products in this Category

Tech Support