• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Considerate, DM Label, For Addresses, 12 Pcs.【18-100 Pieces Per Package】

Considerate, DM Label, For Addresses, 12 Pcs.

[Features]
· This is a label that allows the party receiving the mail to easily identify printed personal information.
· It contributes to improving the image of the sender because it's a label that takes the recipient into consideration.
· This is a label sticker that allows you to print with different printers.
· Uses recyclable peeling paper
· Dye ink/pigment ink, color laser/monochrome laser, color copier-compatible
[Material properties]
· High-quality paper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26503
26504
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Whiteness
(%)
Inner capacity

14.04 €

18 Pieces Per Package

10 Days 49061862650340.1312 pcs. (2 columns × 6 rows)86.4 × 42.38018 sheets (216 pcs.)

50.51 €

100 Pieces Per Package

9 Days 49061862650410.1312 pcs. (2 columns × 6 rows)86.4 × 42.380100 sheets (1,200 pcs.)

Loading...

  1. 1

Basic information

Product Type Film/Sheet form Cut Paper Type details Paper label, A4 size, for addresses, 12 pcs.
Size A4 size (210 × 297 mm) Thickness(mm) 0.19 (180 g/m²)

Additional Products in this Category

Tech Support