• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Handmade Sticker [Inkjet] Shiny Type【2 Pieces Per Package】

Handmade Sticker [Inkjet] Shiny Type

[Features]
· You can create shiny stickers that will stand out.
· You can make your own stickers.
· This is a label with excellent water resistance.
· It can also be applied to objects in contact with water because it's a water-resistant type film label.
· White film label for printing + protective hologram film label
· With cutting lines on the peeling paper
· Dye ink/pigment ink-compatible
[Material properties]
· Polyester film

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28812
29412
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Product Type Type details Size JAN code Label thickness
(mm)
With pieces Piece size
(mm)
Inner capacity

13.42 €

2 Pieces Per Package

10 Days Film/SheetA4 size, no cutA4 size (210 × 297 mm)4906186288125White film: 0.10, hologram film: 0.071 pc. (1 column × 1 row)210 × 2972 sets

8.57 €

2 Pieces Per Package

10 Days CardPostcard size, no cutPostcard size (100 × 148 mm)4906186294126White film: 0.10, hologram film: 0.071 pc. (1 column × 1 row)100 × 1482 sets

Loading...

  1. 1

Basic information

form Cut Paper Color White Thickness(mm) White film: 0.15
Inner capacity 2 sets

Additional Products in this Category

Tech Support