• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ARCLAND SAKAMOTO King Cut

ARCLAND SAKAMOTO King Cut

Click on this image to zoom in.

Click on this image to zoom in.

  • 336400
  • 336402
  • 336403
  • 336405
  • 336406
  • 336409

[Applications]
· Popular tip saw for woodwork.
For cutting general wood, synthetic construction materials, plywood (veneer), printed plywood and melamine plywood.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
336400
336402
336403
336405
336406
336409
Part NumberStandard Unit PriceVolume DiscountShipping Days?Number of flutes
(P)
Nominal size JAN code Product weight
(g)
Package weight
(g)

24.70 €

3 Days 52Outer diameter 165 mm × number of teeth 52P4904781065523155224

25.07 €

3 Days 52Outer diameter 190 mm × number of teeth 52P4904781065530210278

29.74 €

3 Days 60Outer diameter 165 mm × number of teeth 602P4904781065547155224

30.11 €

3 Days 60Outer diameter 165 mm × number of teeth 60P4904781065554210278

34.82 €

3 Days 72Outer diameter 165 mm × number of teeth 72P4904781065561160230

35.18 €

3 Days 72Outer diameter 190 mm × number of teeth 72P4904781065578212282

Loading...

  1. 1

Basic information

work material Wood Package size(mm) 200 × 200 × 50 Depth of cut(mm) 57
Blade type Both side polishing Cutting workpiece General wood, synthetic construction materials, plywood (veneer), printed plywood and melamine plywood

Additional Products in this Category

Tech Support