• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ARCLAND SAKAMOTO, Drill For Ironworking【1-2 Pieces Per Package】

ARCLAND SAKAMOTO, Drill For Ironworking

Click on this image to zoom in.

Click on this image to zoom in.

  • 309882
  • 309898
  • 309899
  • 309001
  • 309002
  • 309004
  • 309005
  • 309006
  • 309007
  • 309008
  • 309009
  • 309010
  • 309012
  • 309013
  • 309029
  • 309030
  • 309041
  • 309042
  • 309043
  • 309014
  • 309015
  • 309016
  • 309017
  • 309018
  • 309019
  • 309020
  • 309021
  • 309022
  • 309023
  • 309024
  • 309025
  • 309026
  • 309027
  • 309028
  • 309044
  • 309045
  • 309046
  • 309047
  • 309048
  • 309049
  • 309050
  • 309051
  • 309052
  • 309053
  • 309055
  • 309057
  • 309058
  • 309060
  • 309063
  • 309062
  • 309071
  • 309065
  • 309068
  • 309069
  • 309070
  • 309072
  • 309078
  • 309079
  • 309080
  • 309081
  • 309082
  • 309073
  • 309074
  • 309075
  • 309076
  • 309077
  • 309561
  • 309562
  • 309563
  • 309564
  • 309565
  • 309566
  • 309567
  • 309568
  • 309569
  • 309574
  • 309578
  • 309580
  • 309585
  • 309588
  • 309593
  • 309596
  • 309599
  • 309602
  • 309607
  • 309610
  • 309615

[Applications]
· Can be used for drilling holes in ironworking, light alloys, synthetic resin, woodworking, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
309001
309002
309004
309005
309006
309007
309008
309009
309010
309011
309012
309013
309014
309015
309016
309017
309018
309019
309020
309021
309022
309023
309024
309025
309026
309027
309028
309029
309030
309041
309042
309043
309044
309045
309046
309047
309048
309049
309050
309051
309052
309053
309055
309057
309058
309060
309062
309063
309065
309068
309069
309070
309071
309072
309073
309074
309075
309076
309077
309078
Part NumberStandard Unit PriceVolume DiscountShipping Days?Package size
(mm)
Material Diameter
(mm)
Overall length
(mm)
Blade tip JAN code Package weight
(g)

12.08 €

4 Days 115 × 30 × 4High-speed steel (HSS)0.322-49047811828936

9.45 €

4 Days 115 × 30 × 2High-speed steel (HSS)0.530-49047811829096

8.10 €

4 Days 115 × 30 × 4High-speed steel (HSS)0.835-49047811829166

7.72 €

4 Days 115 × 30 × 4High-speed steel (HSS)141-49047811829236

8.10 €

4 Days 115 × 30 × 4High-speed steel (HSS)1.243-49047811829306

7.72 €

4 Days 115 × 30 × 4High-speed steel (HSS)1.550-49047811829476

8.02 €

4 Days 115 × 30 × 4High-speed steel (HSS)1.652-49047811829546

8.18 €

4 Days 115 × 30 × 4High-speed steel (HSS)1.853-49047811829618

7.66 €

4 Days 115 × 30 × 4High-speed steel (HSS)255-49047811829788

8.26 €

4 Days 115 × 30 × 4High-speed steel (HSS)2.156-49047811829858

8.26 €

4 Days 115 × 30 × 4High-speed steel (HSS)2.259-49047811829928

8.03 €

4 Days 115 × 30 × 4High-speed steel (HSS)2.358-49047811830058

8.26 €

4 Days 115 × 30 × 4High-speed steel (HSS)2.461-49047811830128

7.66 €

4 Days 115 × 30 × 4High-speed steel (HSS)2.561-49047811830298

8.05 €

4 Days 115 × 30 × 4High-speed steel (HSS)2.665-490478118303610

8.05 €

4 Days 115 × 30 × 4High-speed steel (HSS)2.765-490478118304310

8.05 €

4 Days 115 × 30 × 4High-speed steel (HSS)2.868-490478118305010

8.05 €

4 Days 115 × 30 × 4High-speed steel (HSS)2.971-490478118306710

7.38 €

4 Days 115 × 30 × 4High-speed steel (HSS)372-490478118307412

8.90 €

4 Days 150 × 30 × 6High-speed steel (HSS)3.172-490478118308114

8.22 €

4 Days 150 × 30 × 6High-speed steel (HSS)3.272-490478118309814

8.22 €

4 Days 150 × 30 × 6High-speed steel (HSS)3.374-490478118310414

8.68 €

4 Days 150 × 30 × 6High-speed steel (HSS)3.474-490478118311114

8.24 €

4 Days 150 × 30 × 6High-speed steel (HSS)3.573-490478118312816

9.14 €

4 Days 150 × 30 × 6High-speed steel (HSS)3.676-490478118313516

9.14 €

4 Days 150 × 30 × 6High-speed steel (HSS)3.776-490478118314216

8.84 €

4 Days 150 × 30 × 6High-speed steel (HSS)3.876-490478118315916

9.61 €

4 Days 150 × 30 × 6High-speed steel (HSS)3.980-490478118316618

8.85 €

4 Days 150 × 30 × 6High-speed steel (HSS)483-490478118317318

7.08 €

4 Days 150 × 30 × 10High-speed steel (HSS)4.185Blade tip thinning490478118318012

6.71 €

4 Days 150 × 30 × 10High-speed steel (HSS)4.285Blade tip thinning490478118319712

7.10 €

4 Days 150 × 30 × 10High-speed steel (HSS)4.385Blade tip thinning490478118320314

7.10 €

4 Days 150 × 30 × 10High-speed steel (HSS)4.486Blade tip thinning490478118321014

6.72 €

4 Days 150 × 30 × 10High-speed steel (HSS)4.587Blade tip thinning490478118322714

7.47 €

4 Days 150 × 30 × 10High-speed steel (HSS)4.687Blade tip thinning490478118323414

7.56 €

4 Days 150 × 30 × 10High-speed steel (HSS)4.792Blade tip thinning490478118324116

7.56 €

4 Days 150 × 30 × 10High-speed steel (HSS)4.892Blade tip thinning490478118325816

7.71 €

4 Days 150 × 30 × 10High-speed steel (HSS)4.994Blade tip thinning490478118326516

7.27 €

4 Days 150 × 30 × 10High-speed steel (HSS)594Blade tip thinning490478118327218

8.10 €

4 Days 150 × 30 × 10High-speed steel (HSS)5.194Blade tip thinning490478118328918

7.80 €

4 Days 150 × 30 × 10High-speed steel (HSS)5.295Blade tip thinning490478118329618

8.10 €

4 Days 150 × 30 × 10High-speed steel (HSS)5.395Blade tip thinning490478118330218

7.74 €

4 Days 150 × 30 × 10High-speed steel (HSS)5.598Blade tip thinning490478118332620

8.87 €

4 Days 150 × 30 × 10High-speed steel (HSS)5.7101Blade tip thinning490478118334020

8.88 €

4 Days 150 × 30 × 10High-speed steel (HSS)5.899Blade tip thinning490478118335722

8.35 €

4 Days 150 × 30 × 10High-speed steel (HSS)6102Blade tip thinning490478118337122

9.57 €

4 Days 150 × 30 × 10High-speed steel (HSS)6.2103Blade tip thinning490478118356224

9.57 €

4 Days 150 × 30 × 10High-speed steel (HSS)6.3104Blade tip thinning490478118338824

8.98 €

4 Days 150 × 30 × 10High-speed steel (HSS)6.5106Blade tip thinning490478118339526

10.35 €

4 Days 150 × 30 × 10High-speed steel (HSS)6.8106Blade tip thinning490478118340128

9.67 €

4 Days 150 × 30 × 10High-speed steel (HSS)7107Blade tip thinning490478118341828

10.84 €

4 Days 150 × 30 × 8High-speed steel (HSS)7.5113Blade tip thinning490478118342534

12.44 €

4 Days 150 × 30 × 8High-speed steel (HSS)7.7115Blade tip thinning490478118357936

11.32 €

4 Days 150 × 30 × 8High-speed steel (HSS)8116Blade tip thinning490478118343238

12.96 €

4 Days 180 × 40 × 14High-speed steel (HSS)8.5123Blade tip thinning490478118344946

13.30 €

4 Days 180 × 40 × 14High-speed steel (HSS)9125Blade tip thinning490478118345652

15.36 €

4 Days 180 × 40 × 14High-speed steel (HSS)9.5130Blade tip thinning490478118346356

16.01 €

4 Days 180 × 40 × 14High-speed steel (HSS)10134Blade tip thinning490478118347064

18.40 €

4 Days 180 × 40 × 14High-speed steel (HSS)10.5140Blade tip thinning490478118348772

19.12 €

4 Days 180 × 40 × 14High-speed steel (HSS)11142Blade tip thinning490478118349478

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support