• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ARCLAND SAKAMOTO, NOS Drill For Ironworking

ARCLAND SAKAMOTO, NOS Drill For Ironworking

Click on this image to zoom in.

Click on this image to zoom in.

  • 309171
  • 309172
  • 309173
  • 309174
  • 309175
  • 309176

[Applications]
· Capable of drilling large holes with a constant shank diameter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
309171
309172
309173
309174
309175
309176
Part NumberStandard Unit PriceVolume DiscountShipping Days?Package size
(mm)
Diameter
(mm)
JAN code Package weight
(g)

35.65 €

4 Days 180 × 40 × 2113.5490478118371586

37.41 €

4 Days 180 × 40 × 2114490478118372290

40.13 €

4 Days 180 × 40 × 1814.5490478118373992

42.05 €

4 Days 180 × 40 × 2115490478118374698

44.10 €

4 Days 180 × 40 × 2115.54904781183753100

46.70 €

4 Days 180 × 40 × 21164904781183760106

Loading...

  1. 1

Basic information

Material High-speed steel (HSS) Overall length(mm) 120 External shape(mm) Shank diameter: 9.5 mm; groove length: 6.5 mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support