• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ARCLAND SAKAMOTO, Stainless Steel Drill

ARCLAND SAKAMOTO, Stainless Steel Drill

Click on this image to zoom in.

Click on this image to zoom in.

  • 309211
  • 309213
  • 309215

[Features]
· By making the groove length short and increasing the rigidity of the drill by making the core thicker, the drill is able to boast an amazingly long tool life.
· Made using RIKEN's high cobalt high-speed steel (HSCo.)
· Ideal for difficult-to-cut materials such as stainless steel and heat-resistant steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
309211
309213
309215
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Nominal dimension
(mm)
JAN code Package weight
(g)

6.74 €

4 Days High cobalt high-speed steel (HSCo)1.049047811837776

6.82 €

4 Days -1.549047811837846

7.04 €

4 Days -1.849047811837916

Loading...

  1. 1

Basic information

Package size(mm) 115 × 30 × 4 Shank Round shaft

Additional Products in this Category

Tech Support