• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Arcland Sakamoto Cylinder-Type Brush with Hexagonal Shaft

Arcland Sakamoto Cylinder-Type Brush with Hexagonal Shaft

Click on this image to zoom in.

Click on this image to zoom in.

  • RT-1
  • RT-3
  • RT-5
  • RT-7

[Features]
· Can be used for various polishing applications to fit the purpose.
Hexagonal shaft enables use with an impact screwdriver or electric drill.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RT-1
RT-3
RT-5
RT-7
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Applicable abrasive Nominal dimensions
(mm)
JAN code Package mass
(g)

7.61 €

4 Days Steel wire gold wireSteel material / cast-metal objects15 (0.30)490478107785446

8.17 €

4 Days Brass wireBrass material / copper material15 (0.15)490478107786150

10.02 €

4 Days Stainless steelStainless steel material15 (0.30)490478107822646

8.37 €

4 Days Nylon wire with abrasive grainsSteel material / stainless steel material / aluminum material / brass material / copper material / wood material15 (#60)490478107787836

Loading...

  1. 1

Basic information

Shaft Diameter(mm) 6.35 Package size(mm) 105 × 27 × 27 Shaft Hexagonal shaft (6.35 mm)
Maximum allowable rotation speed(rpm) 6,000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support