• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ARCLAND SAKAMOTO Skill Touch

ARCLAND SAKAMOTO Skill Touch

Click on this image to zoom in.

Click on this image to zoom in.

  • 335091
  • 335091_1
  • 335091_2
  • 335092
  • 335092_1
  • 335092_2
  • 335093
  • 335093_1
  • 335093_2
  • 335094
  • 335094_1
  • 335094_2
  • 335095
  • 335095_1
  • 335095_2
  • 335096
  • 335096_1
  • 335096_2
  • 335097
  • 335097_1
  • 335097_2
  • 335098
  • 335098_1
  • 335098_2
  • 335099
  • 335099_1
  • 335099_2
  • 335100
  • 335100_1
  • 335100_2
  • 335101
  • 335101_1
  • 335101_2

[Applications]
· Ideal for polishing materials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
335091
335096
335097
335099
335100
335101
Part NumberStandard Unit PriceVolume DiscountShipping Days?Abrasive material Particle Size
(#)
Package size
(mm)
Size
(mm)
JAN code Package weight
(g)

6.35 €

4 Days AC36100 × 9 × 100100 (Diameter) × 3 (Thickness) × 15 (Hole diameter)490478108634448

6.35 €

4 Days WA36100 × 9 × 100100 (Diameter) × 3 (Thickness) × 15 (Hole diameter)490478108639948

6.27 €

4 Days WA60100 × 8 × 100100 (Diameter) × 2 (Thickness) × 15 (Hole diameter)490478108640536

6.35 €

4 Days GC36100 × 9 × 100100 (Diameter) × 3 (Thickness) × 15 (Hole diameter)490478108644348

6.27 €

4 Days GC60100 × 8 × 100100 (Diameter) × 2 (Thickness) × 15 (Hole diameter)490478108645036

6.27 €

4 Days GC80100 × 8 × 100100 (Diameter) × 2 (Thickness) × 15 (Hole diameter)490478108646736

Loading...

  1. 1

Basic information

Product Type Offset Type work material general steel / Cast Iron Outer Diameter(mm) 100
Target tool Grinder Maximum operating rotation speed(rpm) 13,700

Additional Products in this Category

Tech Support