• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Arcland Sakamoto Lucky K&M Vise

Arcland Sakamoto Lucky K&M Vise

Click on this image to zoom in.

Click on this image to zoom in.

[Applications]
· Underlay for object to be struck, such as metal components, and for use in place of stone weights.
Can be fixed to a table or work bench for work.
Simply turn the handle to open and close.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

273230

Part Number
273230
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product weight
(g)
Package weight
(g)

30.76 €

3 Days 822862

Loading...

  1. 1

Basic information

Basic product size(mm) 100 × 43 × 150 Package size(mm) 150 × 110 × 45 Max. aperture length(mm) Approx. 45 mm
Open/close Handle rotation Fixed part Approx. max. length 32 mm JAN code 4904781188659

This page is Arcland Sakamoto Lucky K&M Vise, part number 273230.
You can find the detail information about specifications and dimensions on part number 273230.

Additional Products in this Category

Tech Support