• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Arcland Sakamoto Lucky Wide Vise

Arcland Sakamoto Lucky Wide Vise

Click on this image to zoom in.

Click on this image to zoom in.

[Applications]
· Underlay for object to be struck, such as metal components, and for use in place of stone weights.
For fixing and temporary clamping of objects.
Wide type with a clamping part that can be opened up to approx. 115 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

273232

Part Number
273232
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product weight
(g)
Package weight
(g)

50.86 €

3 Days 1,2961,372

Loading...

  1. 1

Basic information

Package size(mm) 170 × 200 × 55 Max. aperture length(mm) Approx. 115 mm Open/close Handle rotation
Fixed part Approx. max. length 40 mm JAN code 4904781188666

This page is Arcland Sakamoto Lucky Wide Vise, part number 273232.
You can find the detail information about specifications and dimensions on part number 273232.

Additional Products in this Category

Tech Support